Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select Product Features To Refine Your Search


AC Motors |
Click on a Catalog Number to see the product overview.
OR Click on a column heading to sort the results.
OR Select attributes to the left to narrow the results list.
OR Try our Power Search.


General Purpose

Total Records: 1741 Page  of 117 NEXT >> 
CATALOG
NUMBER

PHASE
 HP / kW 
RPM
VOLTAGE
ENCLOSURE
NEMA
  L33510.08 / 0.06 1725 115/230 TEFC 42 
  CNL200820.08 / 0.06 3450 115 TENV 42C 
  CNL201340.13 / 0.1 1700 115 TENV 42C 
  CNM201340.13 / 0.1 1725 208-230/460 TENV 42C 
  L33530.13 / 0.1 1725 115/230 TEFC 42 
  M33530.13 / 0.1 1725 230/460 TEFC 42 
  L33520.13 / 0.1 3450 115/230 TEFC 42 
  CNM201320.13 / 0.1 3450 230/460 TENV 42C 
  KL12000.17 / 0.13 1725 115/230 OPEN 56C 
  L34000.17 / 0.13 1725 115/230 TEFC 48 
  L33550.17 / 0.13 1725 115/230 TEFC 42 
  KL34000.17 / 0.13 1725 115/230 TEFC 56C 
  L12000.17 / 0.13 1725 115/230 OPEN 48 
  M33550.17 / 0.13 1725 230/460 TEFC 42 
  L33540.17 / 0.13 3450 115/230 TEFC 42 
Total Records: 1741 Page  of 117 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure